Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC RKC 5723-2M/S90-SP | TURCK - Your Global Automation Partner
DeviceNet™ Cord Set
RSC RKC 5723-2M/S90-SP
Order ID no. U2-26126
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
TPU
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
DeviceNet
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
161,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSC RKC 5723-2M/S90-SP
Item Total
161,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support