Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFL 46 W/LN HEX | TURCK - Your Global Automation Partner
Actuator and Sensor Male Receptacle
RKFL 46 W/LN HEX
Order ID no. U2-26897
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CE, RoHS
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€23.10
home
Turck-Shop
Products
Others
RKFL 46 W/LN HEX
Item Total
€23.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support