Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK 4.4T-3-RS 4.4T/S3415 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RK 4.4T-3-RS 4.4T/S3415
Order ID no. U2-28601
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
3
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€72.60
home
Turck-Shop
Products
Others
RK 4.4T-3-RS 4.4T/S3415
Item Total
€72.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support