Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Actuator and Sensor Cord Set
RKC 8T-6-RSC 8T/S90-SP
Order ID no. U2-28830
In Stock
Price Group
K1
List Price
€248.90
Item Total
€248.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
RKC 8T-6-RSC 8T/S90-SP
Technical Data
Downloads
Current (A)
2
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
1
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
8
Coupling nut/screw material B
Brass
Number of Pins
8
Application
Signal
Design
Extension Cable
add_shopping_cart
person
Login