Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKSD FKSD 44 | TURCK - Your Global Automation Partner
Ethernet Receptacle
FKSD FKSD 44
Order ID no. U2-29472
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
4
Connector B - Number of Pins
4
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Receptacle housing material A
Brass
Receptacle housing material B
Brass
Screw-in thread
PG9
Voltage (V)
150
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
90,10 €
home
Turck-Shop
Products
Others
FKSD FKSD 44
Item Total
90,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support