Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV 49-0.3M/M20/C1117 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
RKFV 49-0.3M/M20/C1117
Order ID no. U2-30040
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
300
Approvals
CE, RoHS
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Application
Data
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
€59.40
home
Turck-Shop
Products
Others
RKFV 49-0.3M/M20/C1117
Item Total
€59.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support