Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS RJ45S 841-50M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSS RJ45S 841-50M
Order ID no. U2-30195
In Stock
home
Home
Loading...
Technical Data
Current (A)
1.5
Voltage (V)
42
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Teal
Cable length (m)
50
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
8
Number of Pins
8
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
€276.20
home
Turck-Shop
Products
Others
RSS RJ45S 841-50M
Item Total
€276.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support