Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV 48-0.3M/M20/C1117 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FKV 48-0.3M/M20/C1117
Order ID no. U2-30216
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS
Cable length (m)
0.3
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-PA
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
52,10 €
home
Turck-Shop
Products
Others
FKV 48-0.3M/M20/C1117
Item Total
52,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support