Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WK46PT-S-0 | TURCK - Your Global Automation Partner
Power, Field-Wireable
WK46PT-S-0
Order ID no. U2-31187
home
Home
Loading...
Technical Data
Downloads
Application
Power
Connection mode
Screw/clamp connection
Connector A - Number of pins
4
Coupling nut/screw material A
Zinc
Cross-sectional connection max. (mm²)
16 mm²
Current (A)
12
Plug body
Plastic
Product type
Field-wireable connector
Voltage (V)
63
In Stock
Price Group
K2
List Price
34,00 €
home
Turck-Shop
Products
Others
WK46PT-S-0
Item Total
34,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support