Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WK 4.4T-1-P7X2-WS 4.4T/S90-SP | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
WK 4.4T-1-P7X2-WS 4.4T/S90-SP
Order ID no. U2-34198
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
1
Cable quality
TPU
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Special features
LED
Voltage (V)
250
Price Group
K1
List Price
100,70 €
home
Turck-Shop
Products
Others
WK 4.4T-1-P7X2-WS 4.4T/S90-SP
Item Total
2.517,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support