Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM 50-20M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RKM 50-20M
Order ID no. U2063
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, RoHS
Cable color
Yellow
Cable diameter (mm)
7.62
Cable length (m)
20
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€172.60
home
Turck-Shop
Products
Others
RKM 50-20M
Item Total
€172.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support