Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 3Z-1.8-PSG 3 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 3Z-1.8-PSG 3
Order ID no. U2134-50
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
1.8
Cable quality
PVC
Plug body
Plastic
Number of pins
3
Coupling nut/screw material B
Plastic
Number of Pins
3
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€43.40
home
Turck-Shop
Products
Others
PKG 3Z-1.8-PSG 3
Item Total
€43.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support