Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKB 3T-2/S105 | TURCK - Your Global Automation Partner
Aktuator- und Sensor Kabelsatz
WKB 3T-2/S105
Order ID no. U2222
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Right Angle
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Special features
Shielded
Voltage (V)
250
In Stock
Price Group
K1
List Price
35,00 €
home
Turck-Shop
Products
Others
WKB 3T-2/S105
Item Total
35,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support