Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Industrial Sensor Cable
WKB 3T-6/S90
Order ID no. U2230-2
In Stock
Price Group
K1
List Price
€68.10
Item Total
€68.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
WKB 3T-6/S90
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
6
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
3
Application
Signal
Design
Connection Cable
add_shopping_cart
person
Login