Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 40-PCB | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
RKF 40-PCB
Order ID no. U2303-0
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Connection mode
PCB
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG11
Voltage (V)
300
Price Group
K1
List Price
18,20 €
home
Turck-Shop
Products
Others
RKF 40-PCB
Item Total
18,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support