Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKM 30-2M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
WKM 30-2M
Order ID no. U2310-01
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Plug body
Plastic
Voltage (V)
600
Price Group
K1
List Price
34,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
WKM 30-2M
Item Total
34,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support