Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 50-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Receptacle
RKF 50-1M
Order ID no. U2335
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, RoHS
Cable length (m)
1
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Application
Signal
In Stock
Price Group
K1
List Price
€22.80
home
Turck-Shop
Products
Others
RKF 50-1M
Item Total
€22.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support