Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 4.5-0.15/14.5 | TURCK - Your Global Automation Partner
2020-09-22 // Bläser
FS 4.5-0.15/14.5
Order ID no. U2351
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.15
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Voltage (V)
250
In Stock
Price Group
K1
List Price
26,30 €
Item Total
26,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FS 4.5-0.15/14.5
Contact Support