Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSV 49-4.5 IN/14.5 | TURCK - Your Global Automation Partner
FSV 49-4.5 IN/14.5
Order ID no. U2372-70
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.12
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Data
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
€58.10
home
Turck-Shop
Products
Others
FSV 49-4.5 IN/14.5
Item Total
€58.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support