Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
KB 3T-4-SB 3T/S105 | TURCK - Your Global Automation Partner
Aktuator- und Sensor Kabelsatz
KB 3T-4-SB 3T/S105
Order ID no. U2412-11
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
4
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Straight
Connector A - Number of pins
3
Connector B
Male, 1/2″-20 UNF, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Special features
Shielded
Voltage (V)
250
In Stock
Price Group
K1
List Price
54,70 €
home
Turck-Shop
Products
Others
KB 3T-4-SB 3T/S105
Item Total
54,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support