Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
KB 3T-25/S90 | TURCK - Your Global Automation Partner
Aktuator- und Sensor Kabelsatz
KB 3T-25/S90
Order ID no. U2428-91
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
25
Cable quality
TPU
Connector A
Female, 1/2″-20 UNF, Straight
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Voltage (V)
250
In Stock
Price Group
K1
List Price
196,90 €
home
Turck-Shop
Products
Others
KB 3T-25/S90
Item Total
196,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support