Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WK 4.4T-0.7-WS 4.4T | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
WK 4.4T-0.7-WS 4.4T
Order ID no. U2441-41
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Gray
Cable diameter (mm)
5.33
Cable length (m)
0.7
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
250
Price Group
K1
List Price
43,50 €
home
Turck-Shop
Products
Others
WK 4.4T-0.7-WS 4.4T
Item Total
43,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support