Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKE RSSW 455-0.2M/S825 | TURCK - Your Global Automation Partner
PROFIBUS Cable
WKE RSSW 455-0.2M/S825
Order ID no. U2509-4
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Violet
Cable length (m)
0.2
Cable quality
PVC
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Special features
Shielded, ,
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
59,50 €
home
Turck-Shop
Products
Others
WKE RSSW 455-0.2M/S825
Item Total
59,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support