Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 3M-0.9-PSG 3M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 3M-0.9-PSG 3M
Order ID no. U2515-840
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
4.39
Cable length (m)
0.9
Cable quality
PVC
Connector A - Number of pins
3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
125
Price Group
K1
List Price
29,10 €
home
Turck-Shop
Products
Others
PKG 3M-0.9-PSG 3M
Item Total
29,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support