Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 3M-10/S90/S618 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 3M-10/S90/S618
Order ID no. U2515-88
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.19
Cable length (m)
10
Overall shield
Drain, Foil
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€90.70
home
Turck-Shop
Products
Others
PKG 3M-10/S90/S618
Item Total
€90.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support