Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 3M-6/S90/S101 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
PKG 3M-6/S90/S101
Order ID no. U2515-99
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.39
Cable length (m)
6
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€79.90
home
Turck-Shop
Products
Others
PKG 3M-6/S90/S101
Item Total
€79.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support