Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM WKM 579-0.8M-OBS | TURCK - Your Global Automation Partner
DeviceNet BUS line
WSM WKM 579-0.8M-OBS
Order ID no. U2776-008
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable quality
PVC
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
65,60 €
Item Total
65,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSM WKM 579-0.8M-OBS
Contact Support