Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM WKM 5711-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WSM WKM 5711-3M
Order ID no. U2779-20
home
Home
Loading...
Technical Data
Downloads
Current (A)
7
Voltage (V)
300
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.52
Cable diameter (mm)
8.38
Cable length (m)
3
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€83.80
home
Turck-Shop
Products
Others
WSM WKM 5711-3M
Item Total
€83.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support