Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 40-3M/C1180 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
RKF 40-3M/C1180
Order ID no. U3-00120
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
RoHS
Cable length (m)
3
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
Price Group
D1
List Price
29,90 €
home
Turck-Shop
Products
Others
RKF 40-3M/C1180
Item Total
29,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support