Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSSDEDV 443-1M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
FSSDEDV 443-1M
Order ID no. U3-01192
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
RoHS, UL Recognized
Cable color
Teal
Cable length (m)
1
Cable quality
PVC
Current (A)
2
Design
Connection Cable
Network protocol
Ethernet
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Voltage (V)
60
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
44,60 €
home
Turck-Shop
Products
Others
FSSDEDV 443-1M
Item Total
44,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support