Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFD 572-3M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
FKFD 572-3M
Order ID no. U4504-103
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
3
Cable quality
PVC
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded,
Voltage (V)
250
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
45,80 €
home
Turck-Shop
Products
Others
FKFD 572-3M
Item Total
45,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support