Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFD 49-PCB | TURCK - Your Global Automation Partner
FOUNDATION™ Fieldbus Receptacle
FKFD 49-PCB
Order ID no. U4504-71
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
21,60 €
home
Turck-Shop
Products
Others
FKFD 49-PCB
Item Total
21,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support