Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDK 4.5 | TURCK - Your Global Automation Partner
Actuator and Sensor Male Receptacle
FKFDK 4.5
Order ID no. U4506-1
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
Price Group
K1
List Price
20,60 €
home
Turck-Shop
Products
Others
FKFDK 4.5
Item Total
20,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support