Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDV 490-2M | TURCK - Your Global Automation Partner
FKFDV 490-2M
Order ID no. U4509-261
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Special features
Shielded, ,
Voltage (V)
250
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
77,30 €
home
Turck-Shop
Products
Others
FKFDV 490-2M
Item Total
77,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support