Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKF 12-11-1 | TURCK - Your Global Automation Partner
Industrial flange connector
CKF 12-11-1
Order ID no. U4530
home
Home
Loading...
Technical Data
Downloads
Current (A)
6
Voltage (V)
300
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€141.10
home
Turck-Shop
Products
Others
CKF 12-11-1
Item Total
€141.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support