Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKF 12-11-2 | TURCK - Your Global Automation Partner
Industrial flange connector
CKF 12-11-2
Order ID no. U4532
home
Home
Loading...
Technical Data
Downloads
Current (A)
6
Voltage (V)
300
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
2
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€81.90
home
Turck-Shop
Products
Others
CKF 12-11-2
Item Total
€81.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support