Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSFL 19-19-1 | TURCK - Your Global Automation Partner
Industrial flange connector
CSFL 19-19-1
Order ID no. U4541-12
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Current (A)
9
Design
Connection Cable
Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
150
Price Group
K1
List Price
109,00 €
home
Turck-Shop
Products
Others
CSFL 19-19-1
Item Total
109,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support