Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSS 16-0 | TURCK - Your Global Automation Partner
Actuator and Sensor, Field-Wireable
CSS 16-0
Order ID no. U4574
home
Home
Loading...
Technical Data
Application
Signal
Connection mode
Solder contact
Connector A - Number of pins
16
Coupling nut/screw material A
Brass
Cross-sectional connection max. (mm²)
18 mm²
Current (A)
8
Plug body
Brass
Product type
Field-wireable connector
Voltage (V)
150
In Stock
Price Group
K1
List Price
90,90 €
home
Turck-Shop
Products
Others
CSS 16-0
Item Total
90,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support