Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKAF 16-10-1.5 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
CKAF 16-10-1.5
Order ID no. U4645-1
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1.5
Current (A)
6
Design
Connection Cable
Number of pins
16
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
150
Price Group
K1
List Price
101,70 €
home
Turck-Shop
Products
Others
CKAF 16-10-1.5
Item Total
101,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support