Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKM 19-19-6 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
CKM 19-19-6
Order ID no. U4704-46
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL Listed
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
6
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Number of pins
19
Overall shield
Drain, Foil
Plug body
Plastic
Voltage (V)
600
Price Group
K1
List Price
161,80 €
home
Turck-Shop
Products
Connectivity
Cordsets
CKM 19-19-6
Item Total
161,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support