Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKW FSW 4.5/M12 | TURCK - Your Global Automation Partner
Adapter without cable
FKW FSW 4.5/M12
Order ID no. U5098
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M12 x 1
Number of Pins
5
Receptacle housing material B
Brass
Special features
B-Code M12
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€32.60
home
Turck-Shop
Products
Others
FKW FSW 4.5/M12
Item Total
€32.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support