Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV 61-6M | TURCK - Your Global Automation Partner
Power Cable
RKV 61-6M
Order ID no. U5133-67
home
Home
Loading...
Technical Data
Downloads
Current (A)
8
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
6
Cable quality
PVC
Coupling nut/screw material A
Stainless Steel
Number of pins
6
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€77.70
home
Turck-Shop
Products
Others
RKV 61-6M
Item Total
€77.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support