Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 49-0.3M/M20 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
RSFV 49-0.3M/M20
Order ID no. U5218-103
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
300
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Application
Data
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Product type
Receptacle
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
€42.60
home
Turck-Shop
Products
Others
RSFV 49-0.3M/M20
Item Total
€42.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support