Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 49-0.3M/14.5 | TURCK - Your Global Automation Partner
Accessories for fieldbus systems
RSFV 49-0.3M/14.5
Order ID no. U5218-12
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
35,80 €
home
Turck-Shop
Products
Others
RSFV 49-0.3M/14.5
Item Total
35,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support