Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 49/14.5 | TURCK - Your Global Automation Partner
Flanschstecker, 1-polig
RSFV 49/14.5
Order ID no. U5218-14
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
29,80 €
home
Turck-Shop
Products
Others
RSFV 49/14.5
Item Total
29,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support