Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 49T-4.5IN/14.5 | TURCK - Your Global Automation Partner
FOUNDATION fieldbus Flanschanschluss
RSFV 49T-4.5IN/14.5
Order ID no. U5218-160
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Core cross-section (mm²)
0.8
Cable length (m)
0.12
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Conductor length (m)
0.1143
Application
Data
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Product type
Receptacle
Key Features
Network protocol
FOUNDATION fieldbus
home
Turck-Shop
Products
Others
RSFV 49T-4.5IN/14.5
In Stock
Price Group
D1
List Price
€58.00
Item Total
€58.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support