Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFVL 46 | TURCK - Your Global Automation Partner
Actuator and Sensor Male Receptacle
RSFVL 46
Order ID no. U5218-23
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
Price Group
K3
List Price
29,90 €
home
Turck-Shop
Products
Others
RSFVL 46
Item Total
29,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support