Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 57 | TURCK - Your Global Automation Partner
DeviceNet™ Receptacle
RSFV 57
Order ID no. U5218-31
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Current (A)
10
Design
Connection Cable
Network protocol
DeviceNet
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
46,40 €
home
Turck-Shop
Products
Others
RSFV 57
Item Total
46,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support