Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV RKFV 49/22 | TURCK - Your Global Automation Partner
FOUNDATION™ Fieldbus Receptacle
RSFV RKFV 49/22
Order ID no. U5219-1
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
4
Connector B - Number of Pins
4
Current (A)
9
Design
Extension Cable
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Receptacle housing material B
stainless steel
Screw-in thread
7/8″-16 UN
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
D1
List Price
128,30 €
home
Turck-Shop
Products
Others
RSFV RKFV 49/22
Item Total
128,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support