Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFP 5711-4M | TURCK - Your Global Automation Partner
Industrial flange connector
RSFP 5711-4M
Order ID no. U5234-124
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
4
Cable quality
PVC
Core cross-section (mm²)
0.52
Current (A)
7
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M30 × 1.5
Special features
Shielded
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
€81.20
home
Turck-Shop
Products
Others
RSFP 5711-4M
Item Total
€81.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support